1

Folding Door Element (Set), Aluminum

Manufacturer FATH
Description Folding Door Element (Set), Aluminum
Part number 093FDE30N0810
Material Folding door element: Aluminum; Screws: Steel; Hammer nuts: Steel; Pin: Steel; Guide bushes: POM
Note Surface: Folding door element: Anodized; Screws: Zinc plated; Hammer nuts: Zinc plated; Pin: Zinc plated
Note1 Color: Guide bushes: Black
Note2 Set: 1 folding door element, 2 screws DIN 7991 - M5 x 10, 2 hammer nuts - slot 8 - M5, 1 pin ISO 2338 - D5 x 14, 1 guide bush slot 8, 1 guide bush slot 10
Product selection
Selector Ø (mm) Weight (g) Article
1 4.9 147.9 093FDE30N0810
Ø (mm)
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components