1

Die-cast aluminum Combi Hinge 35, Detachable

Manufacturer FATH
Description Die-cast aluminum Combi Hinge 35, Detachable
Part number 095A3535L
Material Wings: Die-cast-aluminum; Pin: Stainless steel; Centering bolt (optional): Nylon PA, glass fibre reinforced
Note Surface: Alu color laquered
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 left 35/35 20 20 36 36 72 250 500 095A3535L
2 left 35/25 20 15 36 26 64 250 410 095A2535L
3 left 35/30 20 17.5 36 29.5 68 280 450 095A3035L
4 left 35/40 20 22.5 36 38.5 70 200 550 095A3540L
5 left 35/45 20 25 36 43.5 72 200 550 095A3545L
6 left 35/50 20 27.5 36 48.5 75 175 575 095A3550L
7 left 35/60 20 32.5 36 57.5 80 150 575 095A3560L
8 right 35/35 20 20 36 36 72 250 500 095A3535R
9 right 35/25 20 15 36 26 64 250 410 095A2535R
10 right 35/30 20 17.5 36 29.5 68 280 450 095A3035R
11 right 35/40 20 22.5 36 38.5 70 200 550 095A3540R
12 right 35/45 20 25 36 43.5 72 200 550 095A3545R
13 right 35/50 20 27.5 36 48.5 75 175 575 095A3550R
14 right 35/60 20 32.5 36 57.5 80 150 575 095A3560R
15 Centering bolt Slot 5 - - - - 1 - - 095AN05
16 Centering bolt Slot 6 - - - - 1 - - 095AN06
17 Centering bolt Slot 8 - - - - 1 - - 095AN08
18 Centering bolt Slot 10 - - - - 1 - - 095AN10
19 Centering bolt Slot 12 - - - - 1 - - 095AN12
20 Centering bolt Slot 14 - - - - 1 - - 095AN14
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components