1

Die-cast aluminum Combi Hinge 30, Detachable

Manufacturer FATH
Description Die-cast aluminum Combi Hinge 30, Detachable
Part number 095A3030L
Material Wings: Die-cast-aluminum; Pin: Stainless steel; Centering bolt (optional): Nylon PA, glass fibre reinforced
Note Surface: Alu color laquered
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 left 30/30 17.5 17.5 29.5 29.5 64 280 450 095A3030L
2 left 30/25 17.5 15 29.5 26 60 250 410 095A2530L
3 left 30/35 17.5 20 29.5 36 68 250 500 095A3035L
4 left 30/40 17.5 22.5 29.5 38.5 66 200 550 095A3040L
5 left 30/45 17.5 25 29.5 43.5 68 200 550 095A3045L
6 left 30/50 17.5 27.5 29.5 48.5 71 175 575 095A3050L
7 left 30/60 17.5 32.5 29.5 57.5 76 150 575 095A3060L
8 right 30/30 17.5 17.5 29.5 29.5 64 280 450 095A3030R
9 right 30/25 17.5 15 29.5 26 60 250 410 095A2530R
10 right 30/35 17.5 20 29.5 36 68 250 500 095A3035R
11 right 30/40 17.5 22.5 29.5 38.5 66 200 550 095A3040R
12 right 30/45 17.5 25 29.5 43.5 68 200 550 095A3045R
13 right 30/50 17.5 27.5 29.5 48.5 71 175 575 095A3050R
14 right 30/60 17.5 32.5 29.5 57.5 76 150 575 095A3060R
15 Centering bolt Slot 5 - - - - 1 - - 095AN05
16 Centering bolt Slot 6 - - - - 1 - - 095AN06
17 Centering bolt Slot 8 - - - - 1 - - 095AN08
18 Centering bolt Slot 10 - - - - 1 - - 095AN10
19 Centering bolt Slot 12 - - - - 1 - - 095AN12
20 Centering bolt Slot 14 - - - - 1 - - 095AN14
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components