1

Cover Profile Plastic PP, Slot 8, 10

Manufacturer FATH
Description Cover Profile Plastic PP, Slot 8, 10
Part number 092050
Material Plastic PP
Note Black
Product selection
Selector Cover Profile N Weight [g/m] Article
8 Black 8 10.0 092050
9 Black, electrostatically conductive 8 10.0 092050S12
10 Yellow ≈RAL1018 8 10.0 092054
11 Red ≈RAL3020 8 10.0 092050S07
12 Blue ≈RAL5005 8 10.0 092050S04
13 Grey ≈RAL7035 8 10.0 092052
14 Natural 8 10.0 092050S03
15 Alu color imprint 8 10.0 092050A
16 Alu color imprint, electrostatically conductive 8 10.0 092050AS01
17 Black 10 28.1 092041
18 Black, electrostatically conductive 10 28.1 092041S08
19 Yellow ≈RAL1018 10 28.1 092044
20 Yellow ≈RAL1023 10 28.1 092044S01
21 Orange ≈RAL2004 10 28.1 092043
22 Red ≈RAL3020 10 28.1 092041S03
23 Blue ≈RAL5005 10 28.1 092041S06
24 Grey ≈RAL7035 10 28.1 092042
25 White ≈RAL9003 10 28.1 092041S05
26 Natural 10 28.1 092041S13
27 Alu color imprint 10 28.1 092041A
28 Alu color imprint, electrostatically conductive 10 28.1 092041AS01
Cover Profile
N
Weight [g/m]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components