Cover Caps Screw-on Type Nylon PA

Manufacturer FATH
Description Cover Caps Screw-on Type Nylon PA
Part number 091065
Material Nylon PA, glass fibre reinforced
Note Color Black
Product selection
Selector Pack Quantity size Description R [mm] D [mm] Weight Article
1 100 30 x 30 1 screw 3 7 3.5 091065
2 100 30 x 60 2 screws 3 7 7.6 091066
3 100 40 x 40 1 screw 4 7 6.8 091067
4 50 40 x 80 2 screws 4 7 13 091068
5 100 45 x 45 1 screw 3 10.5 8.8 091070
6 100 45 x 60 1 screw 3 10.4 10.3 091072
7 10 45 x 90 2 screws 3 10.4 15 091073
8 50 60 x 60 1 screw 3 10.5 15 091071
9 10 80 x 80 4 screws 4 7 27.4 091069
10 10 90 x 90 4 screws 3 10.4 34.4 091074
11 100 M4 x 16 Flat socket cap screw 1 4DIN7991M0416M
Pack Quantity
size
Description
R [mm]
D [mm]
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
FATH GmbH Kunststoff - und StahlTechnik
Users Who Downloaded This Product Also Downloaded
Page