1
FATH

Combi Hinge with Locking Lever, Nylon PA, Non-detachable

Manufacturer FATH
Description Combi Hinge with Locking Lever, Nylon PA, Non-detachable
Part number 095KF3030F00
Material Hinge: Nylon PA, glass fibre reinforced; Kipp locking lever: Nylon PA, glass fibre reinforced; Mechanism: Steel, zinc plated (RoHS conform)
Note Color: Black
Product selection
Selector Hinge N A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 25/25 - 15 15 26 26 43 380 500 095KF2525F00
2 25/25 6 15 15 26 26 43 380 500 095KF2525F06
3 25/25 8 15 15 26 26 43 380 500 095KF2525F08
4 30/30 - 17.5 17.5 29.5 29.5 47 400 700 095KF3030F00
5 30/30 6 17.5 17.5 29.5 29.5 47 400 700 095KF3030F06
6 30/30 8 17.5 17.5 29.5 29.5 47 400 700 095KF3030F08
7 35/35 - 20 20 36 36 51 400 700 095KF3535F00
8 35/35 8 20 20 36 36 51 400 700 095KF3535F08
9 35/35 10 20 20 36 36 51 400 700 095KF3535F10
10 40/40 - 22.5 22.5 38.5 38.5 55 450 750 095KF4040F00
11 40/40 8 22.5 22.5 38.5 38.5 55 450 750 095KF4040F08
12 40/40 10 22.5 22.5 38.5 38.5 55 450 750 095KF4040F10
13 45/45 - 25 25 43.5 43.5 57 450 750 095KF4545F00
14 45/45 8 25 25 43.5 43.5 57 450 750 095KF4545F08
15 45/45 10 25 25 43.5 43.5 57 450 750 095KF4545F10
16 50/50 - 27.5 27.5 48.5 48.5 62 425 800 095KF5050F00
17 50/50 8 27.5 27.5 48.5 48.5 62 425 800 095KF5050F08
18 50/50 10 27.5 27.5 48.5 48.5 62 425 800 095KF5050F10
19 60/60 - 32.5 32.5 57.5 57.5 67 175 850 095KF6060F00
20 60/60 8 32.5 32.5 57.5 57.5 67 175 850 095KF6060F08
21 60/60 10 32.5 32.5 57.5 57.5 67 175 850 095KF6060F10
Hinge
N
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components