1

Clip Block 14 Nylon PA, Slot 8, 10, 12

Manufacturer FATH
Description Clip Block 14 Nylon PA, Slot 8, 10, 12
Part number 094204
Material Nylon PA, glass filled reinforced
Note Color: Black
Product selection
Selector Clip Block N A1 [mm] A2 [mm] Dimensions [mm] Weight (g) Article
38 8 5.0 4.5. 78 094204
39 8 11.5 4.5 83 094203
40 8 7.0 2.2 74 094202
41 10 14.0 5.8 80 094205
42 Spacer D=2* 10 094102K
43 D=3 15 094103K
44 D=5 20 094105K
Clip Block
N
A1 [mm]
A2 [mm]
Dimensions [mm]
Weight (g)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components