1

Central Connector Stainless Steel

Manufacturer FATH
Description Central Connector Steel
Part number 099B060805
Material Stainless Steel
Product selection
Selector Version N A [mm] B [mm] b [mm] d [mm] D [mm] t [mm] L [mm] SW [mm] Weight Article
1 0° / 90° 6 11 3,8 10 8 5,2 18,5 20,3 2,5 9,5 099B060805
Version
N
A [mm]
B [mm]
b [mm]
d [mm]
D [mm]
t [mm]
L [mm]
SW [mm]
Weight
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
FATH GmbH Kunststoff - und StahlTechnik
Users Who Downloaded This Product Also Downloaded
Page