1

Cam Lever with Stainless Steel Handle, Adjustable

Manufacturer FATH
Description Cam Lever with Stainless Steel Handle, Adjustable
Part number 041CLA070EM0520E
Material Handle:Stainless Steel 1.4308, Hinge pin: Stainless steel SS 303
Note Hinge pin: Plain, Handle: Electrolytically polished
Product selection
Selector Mechanics Thread D1 [mm] D2 [mm] B [mm] B1 [mm] H [mm] H1 [mm] A [mm] A1 [mm] S [mm] L [mm] F [kN] HF [N] Part Number
23 Stainless Steel M5 18 9 21,5 15 14,5 22 70,4 79,2 1,2 20 4 120 041CLA070EM0520E
24 M5 18 9 21,5 15 14,5 22 70,4 79,2 1,2 30 4 120 041CLA070EM0530E
25 M5 18 9 21,5 15 14,5 22 70,4 79,2 1,2 40 4 120 041CLA070EM0540E
26 M5 18 9 21,5 15 14,5 22 70,4 79,2 1,2 50 4 120 041CLA070EM0550E
27 M6 18 9 21,5 15 14,5 22 70,4 79,2 1,2 20 4 120 041CLA070EM0620E
28 M6 18 9 21,5 15 14,5 22 70,4 79,2 1,2 30 4 120 041CLA070EM0630E
29 M6 18 9 21,5 15 14,5 22 70,4 79,2 1,2 40 4 120 041CLA070EM0640E
30 M6 18 9 21,5 15 14,5 22 70,4 79,2 1,2 50 4 120 041CLA070EM0650E
31 M8 27 11 33,2 24 18 28,5 96 108 1,5 25 8 350 041CLA096EM0825E
32 M8 27 11 33,2 24 18 28,5 96 108 1,5 30 8 350 041CLA096EM0830E
33 M8 27 11 33,2 24 18 28,5 96 108 1,5 40 8 350 041CLA096EM0840E
34 M8 27 11 33,2 24 18 28,5 96 108 1,5 50 8 350 041CLA096EM0850E
35 M10 27 11 33,2 24 18 28,5 96 108 1,5 25 8 350 041CLA096EM1025E
36 M10 27 11 33,2 24 18 28,5 96 108 1,5 30 8 350 041CLA096EM1030E
37 M10 27 11 33,2 24 18 28,5 96 108 1,5 40 8 350 041CLA096EM1040E
38 M10 27 11 33,2 24 18 28,5 96 108 1,5 50 8 350 041CLA096EM1050E
Mechanics
Thread
D1 [mm]
D2 [mm]
B [mm]
B1 [mm]
H [mm]
H1 [mm]
A [mm]
A1 [mm]
S [mm]
L [mm]
F [kN]
HF [N]
Part Number
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components