1

Cam Lever with Plastic Handle

Manufacturer FATH
Description Cam Lever with Plastic Handle
Part number 041CL072KF0500M
Material Handle: Plastics, Hinge pin: Stainless steel SS 303
Note Surface: Hinge pin: Plain, Handle: Black
Product selection
Selector variant Thread D1 [mm] D2 [mm] B [mm] B1 [mm] H [mm] H1 [mm] A [mm] A1 [mm] S [mm] F [kN] HF [N] Part number
1 Steel M5 18 9 22 16 14 23,4 71,5 79,6 1,15 2,5 125 041CL072KF0500M
2 M6 18 9 22 16 14 23,4 71,5 79,6 1,15 2,5 125 041CL072KF0600M
3 M8 27 11 33 24 16,2 27,7 99,9 110 1,5 5 170 041CL100KF0800M
4 Stainless Steel M5 18 9 22 16 14 23,4 71,5 79,6 1,15 2,5 125 041CL072KF0500E
5 M6 18 9 22 16 14 23,4 71,5 79,6 1,15 2,5 125 041CL072KF0600E
6 M8 27 11 33 24 16,2 27,7 99,9 110 1,5 5 170 041CL100KF0800E
variant
Thread
D1 [mm]
D2 [mm]
B [mm]
B1 [mm]
H [mm]
H1 [mm]
A [mm]
A1 [mm]
S [mm]
F [kN]
HF [N]
Part number
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components