1

Base for Compact Feet, Stainless Steel

Manufacturer FATH
Description Base for Compact Feet, Stainless Steel
Part number 098B060EG
Material Base: Stainless Steel SS316, Anti-slip Plate: NBR, ~85 Shore A
Note Surface: Plain
Product selection
Selector Base D [mm] Max. Load [kg] Weight [g] Article
1 60 59 1000 107.0 098B060EG
2 80 79 1200 187.0 098B080EG
3 100 99 1200 292.0 098B100EG
Base
D [mm]
Max. Load [kg]
Weight [g]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components