1

Anti-slip Plate for Swivel Feet, Ball Joint 15 and Ball Joint 22

Manufacturer FATH
Description Anti-slip Plate for Swivel Feet, Ball Joint 15 and Ball Joint 22
Part number 098DG030
Material Thermoplastic elastomer, ~70 Shore A
Note Specification: Water and oil resistant (up to 60° C)
Product selection
Selector for Base D [mm] Weight [g] Article
1 30 20 2.0 098DG030
2 40 30 4.0 098DG040
3 40* 30 4.0 098DG040B
4 45 35 6.0 098DG045
5 50 40 8.0 098DG050
6 60 50 12.0 098DG060
7 60* 50 12.0 098DG060B
8 80 68 23.0 098DG080
9 80* 68 23.0 098DG080B
10 100* 87 37.0 098DG100B
11 120* 108 60.0 098DG120B
for Base
D [mm]
Weight [g]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components