1

Anti-slip Plate for Swivel Feet, Ball Joint 10

Manufacturer FATH
Description Anti-slip Plate for Swivel Feet, Ball Joint 10
Part number 098MG020
Material Thermoplastic elastomer, ~70 Shore A
Note Specification: Water and oil resistant (up to 60° C)
Product selection
Selector for Base D [mm] Weight [g] Article
1 20 18.5 1.0 098MG020
2 25 23.5 1.5 098MG025
3 30 28.5 2.0 098MG030
4 40 38.5 3.0 098MG040
for Base
D [mm]
Weight [g]
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components