1

Die-cast aluminum Combi Hinge 50, Non-detachable

Manufacturer FATH
Description Aludruckguss-Kombischarnier 50, Non-detachable
Part number 095A5050F
Material Wings: Die-cast-aluminum; Pin: Stainless steel; Centering bolt (optional): Nylon PA, glass fibre reinforced
Note Surface: Alu color laquered
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 Non-detachable 50/50 27.5 27.5 48.5 48.5 79 250 400 095A5050F
2 Non-detachable 50/25 27.5 15.0 48.5 26.0 68 215 275 095A2550F
3 Non-detachable 50/30 27.5 17.5 48.5 29.5 72 225 325 095A3050F
4 Non-detachable 50/35 27.5 20.0 48.5 36.0 76 225 325 095A3550F
5 Non-detachable 50/40 27.5 22.5 48.5 38.5 74 250 400 095A4050F
6 Non-detachable 50/45 27.5 25.0 48.5 43.5 76 250 400 095A4550F
7 Non-detachable 50/60 27.5 32.5 48.5 57.5 84 250 400 095A5060F
15 Centering bolt Slot 5 - - - - 1 - - 095AN05
16 Centering bolt Slot 6 - - - - 1 - - 095AN06
17 Centering bolt Slot 8 - - - - 1 - - 095AN08
18 Centering bolt Slot 10 - - - - 1 - - 095AN10
19 Centering bolt Slot 12 - - - - 1 - - 095AN12
20 Centering bolt Slot 14 - - - - 1 - - 095AN14
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components