1

Die-cast aluminum Combi Hinge 40, Non-detachable

Manufacturer FATH
Description Aludruckguss-Kombischarnier 40, Non-detachable
Part number 095A4040F
Material Wings: Die-cast-aluminum; Pin: Stainless steel; Centering bolt (optional): Nylon PA, glass fibre reinforced
Note Surface: Alu color laquered
Product selection
Selector Hinge Description A1 (mm) A2 (mm) B1 (mm) B2 (mm) Weight (g) FAmax (N) FRmax (N) Article
1 Non-detachable 40/40 22.5 22.5 38.5 38.5 69 250 400 095A4040F
2 Non-detachable 40/25 22.5 15.0 38.5 26.0 63 215 275 095A2540F
3 Non-detachable 40/30 22.5 17.5 38.5 29.5 67 225 325 095A3040F
4 Non-detachable 40/35 22.5 20.0 38.5 36.0 71 225 325 095A3540F
5 Non-detachable 40/45 22.5 25.0 38.5 43.5 71 250 400 095A4045F
6 Non-detachable 40/50 22.5 27.5 38.5 48.5 74 250 400 095A4050F
7 Non-detachable 40/60 22.5 32.5 38.5 57.5 79 100 400 095A4060F
15 Centering bolt Slot 5 - - - - 1 - - 095AN05
16 Centering bolt Slot 6 - - - - 1 - - 095AN06
17 Centering bolt Slot 8 - - - - 1 - - 095AN08
18 Centering bolt Slot 10 - - - - 1 - - 095AN10
19 Centering bolt Slot 12 - - - - 1 - - 095AN12
20 Centering bolt Slot 14 - - - - 1 - - 095AN14
Hinge
Description
A1 (mm)
A2 (mm)
B1 (mm)
B2 (mm)
Weight (g)
FAmax (N)
FRmax (N)
Article
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components