1

Adjustable Floor Bracket 160

Manufacturer FATH
Description Adjustable Floor Bracket 160
Part number 093B1601N08R
Material Material Floor bracket: Die-cast zinc, Assembly set: Steel
Note Surface Floor bracket: Plain / black powder coated, Assembly set: Zinc plated
Product selection
Selector Floor Bracket N Lifting Height [mm] Weight Plain / Powder Coated Part Number
1 8 72 505 Plain 093B1601N08R
2 8 72 505 Powder Coated 093B1601N08S
3 10 72 510 Plain 093B1601N10R
4 10 72 510 Powder Coated 093B1601N10S
5 With assembly set 8 72 535 Powder Coated 093B1601N08SS02
Floor Bracket
N
Lifting Height [mm]
Weight
Plain / Powder Coated
Part Number
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components