1

2K Clamp Levers

Manufacturer FATH
Description 2K Clamp Levers
Part number 041LL065K2KM0820M
Material Handle:Plastics, glass fibre reinforced
Note Surface Oxide finish / plain
Product selection
Selector Mechanics Thread D [mm] D1 [mm] D2 [mm] H [mm] H1 [mm] H2 [mm] H3 [mm] H4 [mm] A [mm] A1 [mm] B [mm] L [mm] Part Number
23 Steel M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 20 041LL065K2KM0820M
24 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 25 041LL065K2KM0825M
25 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 30 041LL065K2KM0830M
26 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 35 041LL065K2KM0835M
27 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 40 041LL065K2KM0840M
28 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 45 041LL065K2KM0845M
29 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 50 041LL065K2KM0850M
30 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 55 041LL065K2KM0855M
31 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 60 041LL065K2KM0860M
32 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 15 041LL065K2KM1015M
33 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 20 041LL065K2KM1020M
34 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 25 041LL065K2KM1025M
35 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 30 041LL065K2KM1030M
36 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 35 041LL065K2KM1035M
37 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 40 041LL065K2KM1040M
38 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 45 041LL065K2KM1045M
71 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 50 041LL065K2KM1050M
72 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 55 041LL065K2KM1055M
73 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 60 041LL065K2KM1060M
74 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 15 041LL080K2KM0815M
75 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 20 041LL080K2KM0820M
76 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 25 041LL080K2KM0825M
77 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 30 041LL080K2KM0830M
78 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 35 041LL080K2KM0835M
79 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 40 041LL080K2KM0840M
80 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 45 041LL080K2KM0845M
81 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 50 041LL080K2KM0850M
82 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 55 041LL080K2KM0855M
83 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 60 041LL080K2KM0860M
84 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 15 041LL080K2KM1015M
85 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 20 041LL080K2KM1020M
86 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 25 041LL080K2KM1025M
87 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 30 041LL080K2KM1030M
88 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 35 041LL080K2KM1035M
89 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 40 041LL080K2KM1040M
90 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 45 041LL080K2KM1045M
91 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 50 041LL080K2KM1050M
92 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 55 041LL080K2KM1055M
93 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 60 041LL080K2KM1060M
94 Stainless Steel M5 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 10 041LL040K2KM0510E
95 M5 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 15 041LL040K2KM0515E
96 M5 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 20 041LL040K2KM0520E
97 M5 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 25 041LL040K2KM0525E
98 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 10 041LL040K2KM0610E
99 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 15 041LL040K2KM0615E
100 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 20 041LL040K2KM0620E
101 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 25 041LL040K2KM0625E
102 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 30 041LL040K2KM0630E
103 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 40 041LL040K2KM0640E
104 M6 10 15 16 24,5 4 10 30 33,5 40,1 48,1 10,1 50 041LL040K2KM0650E
105 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 15 041LL065K2KM0615E
106 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 20 041LL065K2KM0620E
107 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 25 041LL065K2KM0625E
108 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 30 041LL065K2KM0630E
109 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 40 041LL065K2KM0640E
110 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 50 041LL065K2KM0650E
111 M6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 60 041LL065K2KM0660E
112 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 15 041LL065K2KM0815E
113 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 20 041LL065K2KM0820E
114 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 25 041LL065K2KM0825E
115 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 30 041LL065K2KM0830E
116 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 40 041LL065K2KM0840E
117 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 50 041LL065K2KM0850E
118 M8 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 60 041LL065K2KM0860E
119 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 20 041LL065K2KM1020E
120 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 25 041LL065K2KM1025E
121 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 30 041LL065K2KM1030E
122 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 40 041LL065K2KM1040E
123 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 50 041LL065K2KM1050E
124 M10 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 64,9 74,4 17,6 60 041LL065K2KM1060E
125 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 20 041LL080K2KM0820E
126 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 25 041LL080K2KM0825E
127 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 30 041LL080K2KM0830E
128 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 40 041LL080K2KM0840E
129 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 50 041LL080K2KM0850E
130 M8 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 60 041LL080K2KM0860E
131 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 20 041LL080K2KM1020E
132 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 25 041LL080K2KM1025E
133 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 30 041LL080K2KM1030E
134 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 40 041LL080K2KM1040E
135 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 50 041LL080K2KM1050E
136 M10 16 21 22 37 10 17 51,6 56,1 80,2 91,2 20,7 60 041LL080K2KM1060E
Mechanics
Thread
D [mm]
D1 [mm]
D2 [mm]
H [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
A [mm]
A1 [mm]
B [mm]
L [mm]
Part Number
Documentation
Contact the supplier
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
FATH GmbH Kunststoff - und StahlTechnik
Users Who Downloaded This Product Also Downloaded
Page