Fassa Therm Eco - Sughero

MINERAL WOOL SLAB thermal insulating slab, produced by spinning molten rock materials into fibres. A binding resin is then added to stabilise the structure of the material, making it possible to shape it into panels.

Manufacturer FASSA BORTOLO
Description MINERAL WOOL SLAB thermal insulating slab, produced by spinning molten rock materials into fibres. A binding resin is then added to stabilise the structure of the material, making it possible to shape it into panels.
Part Number Fassa Therm Eco - Sughero
Omniclass number 23.13.35.21
Product selection
Selector Part Number Description
1 Fassa Therm Eco - Sughero MINERAL WOOL SLAB thermal insulating slab, produced by spinning molten rock materials into fibres. A binding resin is then added to stabilise the structure of the material, making it possible to shape it into panels.
Part Number
Description
Documentation
Contact the supplier
FASSA BORTOLO Insulation and plaster based products
FASSA S.r.l.
Users Who Downloaded This Product Also Downloaded
Page