FARNELL
By FARNELL

Wire-To-Board Terminal Block, 5 mm, 7 Ways, 30 AWG, 16 AWG, 1.4 mm², Screw

Manufacturer FARNELL
Description Wire-To-Board Terminal Block, 5 mm, 7 Ways, 30 AWG, 16 AWG, 1.4 mm², Screw
Part Number 282836-7
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Connector Type Terminal Block, Eurostyle
Contact Material Brass
Contact Plating Nickel Plated Contacts
No. of Positions 7Ways
Brand Name BUCHANAN - TE CONNECTIVITY
Pitch Spacing 5mm
Wire Size AWG Max 16AWG
Conductor Area CSA 1.4mm²
Wire Size AWG Min 30AWG
Block Orientation Through Hole Right Angle
Rated Current 13.5A
Rated Voltage 300V
Wire Connection Method Screw
Approval Bodies CSA, UL
Wire Area Size Max 1.5mm²
Voltage Rating V AC 250V
Working Voltage 250V
No. of Ways 7
RMS Current (Irms) 13.5A
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map