FARNELL
By FARNELL

Wire-To-Board Terminal Block, 5 mm, 4 Ways, 22 AWG, 14 AWG, 2 mm², Push In

Manufacturer FARNELL
Description Wire-To-Board Terminal Block, 5 mm, 4 Ways, 22 AWG, 14 AWG, 2 mm², Push In
Part Number 1776261-4
Connector Mounting PCB Mount
Connector Type Terminal Block, Eurostyle
Contact Material Copper
Contact Plating Tin Plated Contacts
No. of Positions 4Ways
No. of Ways 4
Voltage Rating V AC 300V
Brand Name BUCHANAN - TE CONNECTIVITY
Supplier Name Farnell or Newark
Lead Spacing 5mm
Pitch Spacing 5mm
Approval Bodies CSA
Colour Green
Wire Area Size Max 2.08mm²
Wire Size AWG Max 14AWG
Wire Size AWG Min 22AWG
Contact Current Rating 15A
Block Orientation Through Hole Right Angle
Conductor Area CSA 2mm²
Rated Current 10A
Rated Voltage 300V
Wire Connection Method Push In
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Connector Type Contact Material Contact Plating No. of Positions No. of Ways Voltage Rating V AC Brand Name Supplier Name Lead Spacing Pitch Spacing Approval Bodies Colour Wire Area Size Max Wire Size AWG Max Wire Size AWG Min Contact Current Rating Block Orientation Conductor Area CSA Rated Current Rated Voltage Wire Connection Method
1 1 1776261-4 Wire-To-Board Terminal Block, 5 mm, 4 Ways, 22 AWG, 14 AWG, 2 mm², Push In PCB Mount Terminal Block, Eurostyle Copper Tin Plated Contacts 4Ways 4 300V BUCHANAN - TE CONNECTIVITY Farnell or Newark 5mm 5mm CSA Green 2.08mm² 14AWG 22AWG 15A Through Hole Right Angle 2mm² 10A 300V Push In

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map