FARNELL
By FARNELL

Wire-To-Board Terminal Block, 3.5 mm, 2 Ways, 30 AWG, 14 AWG, 2 mm², Screw

Manufacturer FARNELL
Description Wire-To-Board Terminal Block, 3.5 mm, 2 Ways, 30 AWG, 14 AWG, 2 mm², Screw
Part Number 284391-2
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Tin Plated Contacts
No. of Contacts 2Contacts
Pitch Spacing 3.5mm
Brand Name BUCHANAN - TE CONNECTIVITY
Connector Type Terminal Block, PCB
Connector Mounting PCB Mount
No. of Positions 2Positions
Block Orientation Through Hole Right Angle
Rated Current 12A
Rated Voltage 300V
Wire Size AWG Max 14AWG
Wire Size AWG Min 30AWG
Conductor Area CSA 2mm²
Wire Connection Method Screw
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map