FARNELL
By FARNELL

Wire-To-Board Terminal Block, 2.54 mm, 8 Ways, 30 AWG, 16 AWG, 1.4 mm², Screw

Manufacturer FARNELL
Description Wire-To-Board Terminal Block, 2.54 mm, 8 Ways, 30 AWG, 16 AWG, 1.4 mm², Screw
Part Number 282834-8
Contact Material Brass
Contact Plating Tin Plated Contacts
Wire Size AWG Max 16AWG
Wire Size AWG Min 30AWG
Brand Name BUCHANAN - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Contacts 8Contacts
Pitch Spacing 2.54mm
Connector Type Terminal Block, Eurostyle
No. of Positions 8Positions
Connector Mounting PCB Mount
Block Orientation Through Hole Right Angle
Conductor Area CSA 1.4mm²
Rated Current 10A
Rated Voltage 150V
Wire Connection Method Screw
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Wire Size AWG Max Wire Size AWG Min Brand Name Supplier Name No. of Contacts Pitch Spacing Connector Type No. of Positions Connector Mounting Block Orientation Conductor Area CSA Rated Current Rated Voltage Wire Connection Method
1 1 282834-8 Wire-To-Board Terminal Block, 2.54 mm, 8 Ways, 30 AWG, 16 AWG, 1.4 mm², Screw Brass Tin Plated Contacts 16AWG 30AWG BUCHANAN - TE CONNECTIVITY Farnell or Newark 8Contacts 2.54mm Terminal Block, Eurostyle 8Positions PCB Mount Through Hole Right Angle 1.4mm² 10A 150V Screw

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map