FARNELL
By FARNELL

Wire-To-Board Connector, Yellow, 4 mm, 8 Contacts, Plug, RITS Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, Yellow, 4 mm, 8 Contacts, Plug, RITS Series, IDC / IDT, 1 Rows
Part Number 1473562-8
Supplier Name Farnell or Newark
Connector Mounting Orientation PC Board
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Current Rating 3A
External Length / Height 8.2mm
External Width 24.1mm
Flammability Rating UL94V-0
Gender Plug
Length 18.5mm
No. of Contacts 8Contacts
Termination Method Solder
Voltage Rating V AC 32V
Withstand Voltage 500V
Brand Name TE CONNECTIVITY
Lead Spacing 4mm
Pitch Spacing 4mm
Product Range RITS Series
Material PBT / Polycarbonate
Approval Bodies UL
Colour Yellow
De-mating Force 0.1N
Insulation Diameter Max 1.15mm
Insulation Diameter Min 1mm
Mating Force 1.5N
No. of Rows 1Rows
Wire Area Size Max 0.3mm²
Wire Area Size Min 0.2mm²
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map