FARNELL
By FARNELL

Wire-To-Board Connector, Vertical, 2.54 mm, 26 Contacts, Receptacle, AMPMODU HV-100 Series

Manufacturer FARNELL
Description Wire-To-Board Connector, Vertical, 2.54 mm, 26 Contacts, Receptacle, AMPMODU HV-100 Series
Part Number 1-215307-3
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type Through Hole
Gender Receptacle
No. of Contacts 26Contacts
Brand Name AMP - TE CONNECTIVITY
Product Range AMPMODU HV-100 Series
Pitch Spacing 2.54mm
No. of Rows 2Rows
Contact Termination Through Hole Vertical
Termination Method Solder
Connector Mounting Orientation PC Board
Row Pitch 2.54mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map