Wire-To-Board Connector, Single In Line, 3.96 mm, 6 Contacts, Header, AMPMODU MOD I Series

 
Manufacturer FARNELL
Description Wire-To-Board Connector, Single In Line, 3.96 mm, 6 Contacts, Header, AMPMODU MOD I Series
Part Number 280611-2
Supplier Name Farnell or Newark
Brand Name AMP - TE CONNECTIVITY
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
Product Range AMPMODU MOD I Series
No. of Contacts 6Contacts
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Material Polycarbonate
Flammability Rating UL94V-1
Insulation Resistance 5000Mohm
Housing Type Straight Header
Termination Method Solder
Lead Spacing 3.96mm
No. of Rows 1Rows
Pitch Spacing 3.96mm
Contact Resistance 12mohm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map