FARNELL
By FARNELL

Wire-To-Board Connector, Shrouded, 2.54 mm, 8 Contacts, Header, AMPMODU MOD II Series, Through Hole

Manufacturer FARNELL
Description Wire-To-Board Connector, Shrouded, 2.54 mm, 8 Contacts, Header, AMPMODU MOD II Series, Through Hole
Part Number 280384-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Operating Temperature Max +80°C
Operating Temperature Min -40°C
Product Range AMPMODU MOD II Series
Brand Name AMP - TE CONNECTIVITY
Current Rating 3A
Contact Resistance 15mohm
Insulation Resistance 1000Mohm
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
Colour Black
Flammability Rating UL94V-0
Material Thermoplastic, Glass Filled
No. of Contacts 8Contacts
Termination Method Solder
Lead Spacing 2.54mm
No. of Rows 2Rows
Pitch Spacing 2.54mm
No. of Ways 4 x 2
No. of Mating Cycles 25
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map