FARNELL
By FARNELL

Wire-To-Board Connector, Right Angle, 2.54 mm, 4 Contacts, Header, AMPMODU HE14 Series

Manufacturer FARNELL
Description Wire-To-Board Connector, Right Angle, 2.54 mm, 4 Contacts, Header, AMPMODU HE14 Series
Part Number 281698-4
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Product Range AMPMODU HE14 Series
Brand Name AMP - TE CONNECTIVITY
Current Rating 3A
Approval Bodies HE, NFC
External Length / Height 10.16mm
Contact Resistance 30mohm
Insulation Resistance 1000Mohm
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Header
Connector Type Wire to Board
Colour Blue
Flammability Rating UL94V-0
Material Glass Filled Polyester
No. of Contacts 4Contacts
Termination Method Solder
No. of Rows 1Rows
Pitch Spacing 2.54mm
No. of Mating Cycles 30
Working Voltage 500V
De-mating Force 3N
PCB Hole Diameter 1mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map