Wire-To-Board Connector, Right Angle, 2.54 mm, 10 Contacts, Header, AMPMODU Mod II Series

 
Manufacturer FARNELL
Description Wire-To-Board Connector, Right Angle, 2.54 mm, 10 Contacts, Header, AMPMODU Mod II Series
Part Number 5-102617-3
Supplier Name Farnell or Newark
Connector Type Wire to Board
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Current Rating 3A
Gender Header
No. of Contacts 10Contacts
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Product Range AMPMODU Mod II Series
Voltage AC 300V
Working Voltage 300V
Brand Name TE CONNECTIVITY
Contact Material Phosphor Bronze
No. of Rows 2Rows
Termination Method Solder
Voltage Rating V AC 300V
Approval Category CSA, UL
Housing Type Black Thermoplastic UL94V-0
Pitch Spacing 2.54mm
Insulation Resistance 500Mohm
Lead Spacing 2.54mm
Features 1.68 mm End Dimension
Tail Length 3.43mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map