Wire-To-Board Connector, Right Angle, 2.54 mm, 10 Contacts, Header, AMP-LATCH Series, Through Hole

 
Manufacturer FARNELL
Description Wire-To-Board Connector, Right Angle, 2.54 mm, 10 Contacts, Header, AMP-LATCH Series, Through Hole
Part Number 2-5499141-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Operating Temperature Max 125°C
Operating Temperature Min -55°C
Product Range AMP-LATCH Series
Brand Name AMP - TE CONNECTIVITY
Current Rating 1A
Insulation Resistance 1Gohm
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Header
Connector Type Wire to Board
Flammability Rating UL94V-0
Material Glass Reinforced Thermoplastic
No. of Contacts 10Contacts
Termination Method Solder
No. of Rows 2Rows
Pitch Spacing 2.54mm
Connector Mounting Orientation PC Board
No. of Mating Cycles 200
Withstand Voltage 500V
Polarisation Type Bump/Clip
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map