FARNELL
By FARNELL

Wire-To-Board Connector, Hybrid, 2 mm, 4 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, Hybrid, 2 mm, 4 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows
Part Number 173977-4
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
Lead Spacing 2mm
No. of Contacts 4Contacts
No. of Rows 1Rows
Pitch Spacing 2mm
Product Range AMP CT Series
Termination Method IDC
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender Lead Spacing No. of Contacts No. of Rows Pitch Spacing Product Range Termination Method Brand Name Supplier Name
1 1 173977-4 Wire-To-Board Connector, Hybrid, 2 mm, 4 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows Phosphor Bronze Tin Plated Contacts IDC / IDT IDC / IDT Receptacle 2mm 4Contacts 1Rows 2mm AMP CT Series IDC AMP - TE CONNECTIVITY Farnell or Newark

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map