FARNELL
By FARNELL

Wire-To-Board Connector, 6.35 mm, 6 Contacts, Plug, Universal MATE-N-LOK Series, Through Hole

Manufacturer FARNELL
Description Wire-To-Board Connector, 6.35 mm, 6 Contacts, Plug, Universal MATE-N-LOK Series, Through Hole
Part Number 640583-1
Contact Material Phosphor Bronze
Product Range Universal MATE-N-LOK Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Plug
Termination Method Solder
Contact Plating Tin Plated Contacts
Colour White
No. of Contacts 6Contacts
No. of Rows 1Rows
Pitch Spacing 6.35mm
Connector Mounting Orientation PCB
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Contact Termination Contact Termination Type Gender Termination Method Contact Plating Colour No. of Contacts No. of Rows Pitch Spacing Connector Mounting Orientation
1 1 640583-1 Wire-To-Board Connector, 6.35 mm, 6 Contacts, Plug, Universal MATE-N-LOK Series, Through Hole Phosphor Bronze Universal MATE-N-LOK Series TE CONNECTIVITY Farnell or Newark Through Hole Right Angle Through Hole Plug Solder Tin Plated Contacts White 6Contacts 1Rows 6.35mm PCB

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map