FARNELL
By FARNELL

Wire-To-Board Connector, 6.35 mm, 4 Contacts, Header, Universal MATE-N-LOK Series, Through Hole

Manufacturer FARNELL
Description Wire-To-Board Connector, 6.35 mm, 4 Contacts, Header, Universal MATE-N-LOK Series, Through Hole
Part Number 350430-1
Connector Mounting PCB Mount
Connector Type Plug & Socket
Contact Plating Tin Plated Contacts
Contact Resistance 3.5mohm
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Current Rating 12A
Flammability Rating UL94V-2
Gender Header
No. of Contacts 4Contacts
No. of Mating Cycles 50
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Product Range Universal MATE-N-LOK Series
Working Voltage 600V
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Material Nylon
Contact Material Phosphor Bronze
No. of Rows 1Rows
Voltage Rating V AC 600V
Colour Clear
Pitch Spacing 6.35mm
Dielectric Strength VAC 2900V
Insulation Resistance 1000Mohm
PCB Hole Diameter 1.8mm
Lead Spacing 6.35mm
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Connector Type Contact Plating Contact Resistance Contact Termination Contact Termination Type Current Rating Flammability Rating Gender No. of Contacts No. of Mating Cycles Operating Temperature Max Operating Temperature Min Product Range Working Voltage Brand Name Supplier Name Material Contact Material No. of Rows Voltage Rating V AC Colour Pitch Spacing Dielectric Strength VAC Insulation Resistance PCB Hole Diameter Lead Spacing
1 1 350430-1 Wire-To-Board Connector, 6.35 mm, 4 Contacts, Header, Universal MATE-N-LOK Series, Through Hole PCB Mount Plug & Socket Tin Plated Contacts 3.5mohm Through Hole Vertical Through Hole 12A UL94V-2 Header 4Contacts 50 105°C -55°C Universal MATE-N-LOK Series 600V AMP - TE CONNECTIVITY Farnell or Newark Nylon Phosphor Bronze 1Rows 600V Clear 6.35mm 2900V 1000Mohm 1.8mm 6.35mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map