FARNELL
By FARNELL

Wire-To-Board Connector, 6.35 mm, 3 Contacts, Header, Universal MATE-N-LOK Series, Through Hole

Manufacturer FARNELL
Description Wire-To-Board Connector, 6.35 mm, 3 Contacts, Header, Universal MATE-N-LOK Series, Through Hole
Part Number 350760-4
Contact Material Phosphor Bronze
Product Range Universal MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Contact Termination Solder
Contact Termination Type Through Hole
Gender Header
Termination Method Solder
Connector Type Plug & Socket
Contact Plating Tin Plated Contacts
Colour Natural
No. of Contacts 3Contacts
No. of Rows 1Rows
Pitch Spacing 6.35mm
Connector Mounting Orientation PC Board
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Connector Mounting Contact Termination Contact Termination Type Gender Termination Method Connector Type Contact Plating Colour No. of Contacts No. of Rows Pitch Spacing Connector Mounting Orientation
1 1 350760-4 Wire-To-Board Connector, 6.35 mm, 3 Contacts, Header, Universal MATE-N-LOK Series, Through Hole Phosphor Bronze Universal MATE-N-LOK Series AMP - TE CONNECTIVITY Farnell or Newark PCB Mount Solder Through Hole Header Solder Plug & Socket Tin Plated Contacts Natural 3Contacts 1Rows 6.35mm PC Board

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map