Wire-To-Board Connector, 4.14 mm, 4 Contacts, Plug, Mini Universal MATE-N-LOK Series, Through Hole

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 4.14 mm, 4 Contacts, Plug, Mini Universal MATE-N-LOK Series, Through Hole
Part Number 1-770174-0
Supplier Name Farnell or Newark
Colour White
Connector Mounting Orientation PCB
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Solder
Contact Termination Type Through Hole
Gender Plug
No. of Contacts 4Contacts
No. of Rows 2Rows
Pitch Spacing 4.14mm
Product Range Mini Universal MATE-N-LOK Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Features Detent Lock
Connector Type Plug & Socket
Body Material Nylon
Approval Category CSA, UL, VDE
Current per Contact Max 10.5A
Flammability Rating UL94V-0
Insulation Resistance 100Mohm
Operating Temperature Max 65°C
Operating Temperature Min 20°C
Connector Mounting PCB Mount
Test Voltage 1500V
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map