Wire-To-Board Connector, 4 mm, 3 Contacts, Plug, RITS Series, IDC / IDT, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 4 mm, 3 Contacts, Plug, RITS Series, IDC / IDT, 1 Rows
Part Number 4-1473562-3
Supplier Name Farnell or Newark
Connector Type Wire to Board
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Current Rating 3A
Gender Plug
Lead Spacing 4mm
No. of Contacts 3Contacts
No. of Rows 1Rows
Pitch Spacing 4mm
Product Range RITS Series
Termination Method Solder
Voltage Rating V AC 32V
Brand Name TE CONNECTIVITY
Approval Bodies UL
Colour Green
Flammability Rating UL94V-0
Material PBT / Polycarbonate
Connector Mounting Orientation PC Board
Withstand Voltage 500V
External Length / Height 8.2mm
External Width 14.1mm
De-mating Force 0.1N
Insulation Diameter Max 1.6mm
Insulation Diameter Min 1.35mm
Length 18.5mm
Mating Force 1.5N
Wire Area Size Max 0.5mm²
Wire Area Size Min 0.3mm²
CAD models

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map