FARNELL
By FARNELL

Wire-To-Board Connector, 3.1 mm, 4 Contacts, Receptacle, Micro Quadlok Series, Crimp, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 3.1 mm, 4 Contacts, Receptacle, Micro Quadlok Series, Crimp, 2 Rows
Part Number 1-967640-1
Product Range Micro Quadlok Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Termination Crimp
Contact Termination Type Crimp
Gender Receptacle
Connector Type Rectangular Power
For Use With Micro Quadlok System Series Receptacle Contacts
No. of Contacts 4Contacts
No. of Positions 4Positions
No. of Rows 2Rows
Pitch Spacing 3.1mm
Connector Mounting Orientation Cable
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Contact Termination Contact Termination Type Gender Connector Type For Use With No. of Contacts No. of Positions No. of Rows Pitch Spacing Connector Mounting Orientation
1 1 1-967640-1 Wire-To-Board Connector, 3.1 mm, 4 Contacts, Receptacle, Micro Quadlok Series, Crimp, 2 Rows Micro Quadlok Series AMP - TE CONNECTIVITY Farnell or Newark Crimp Crimp Receptacle Rectangular Power Micro Quadlok System Series Receptacle Contacts 4Contacts 4Positions 2Rows 3.1mm Cable

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map