FARNELL
By FARNELL

Wire-To-Board Connector, 26 AWG, 2.54 mm, 2 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 26 AWG, 2.54 mm, 2 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows
Part Number 3-640442-2
Connector Mounting Orientation PC Board
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
Housing Type Thermoplastic
No. of Contacts 2Contacts
Termination Method IDC / IDT
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Lead Spacing 2.54mm
Pitch Spacing 2.54mm
Product Range MTA-100 Series
Approval Bodies CSA, UL
Colour Blue
No. of Rows 1Rows
Wire Size AWG Max 26AWG
Contact Current Rating 4A
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Orientation Contact Material Contact Plating Contact Termination Contact Termination Type Gender Housing Type No. of Contacts Termination Method Brand Name Supplier Name Lead Spacing Pitch Spacing Product Range Approval Bodies Colour No. of Rows Wire Size AWG Max Contact Current Rating
1 1 3-640442-2 Wire-To-Board Connector, 26 AWG, 2.54 mm, 2 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows PC Board Copper Alloy Tin Plated Contacts IDC / IDT IDC / IDT Receptacle Thermoplastic 2Contacts IDC / IDT AMP - TE CONNECTIVITY Farnell or Newark 2.54mm 2.54mm MTA-100 Series CSA, UL Blue 1Rows 26AWG 4A

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map