FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 8 Contacts, Header, AMPMODU Mod II Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 8 Contacts, Header, AMPMODU Mod II Series, Through Hole, 1 Rows
Part Number 280373-2
Connector Type Wire to Board
Contact Material Brass
Contact Plating Gold Plated Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Colour Black
Flammability Rating UL94V-0
Gender Header
No. of Contacts 8Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range AMPMODU Mod II Series
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Termination Method Solder
Lead Spacing 2.54mm
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Brand Name Supplier Name Colour Flammability Rating Gender No. of Contacts No. of Rows Pitch Spacing Product Range Contact Termination Contact Termination Type Termination Method Lead Spacing
1 1 280373-2 Wire-To-Board Connector, 2.54 mm, 8 Contacts, Header, AMPMODU Mod II Series, Through Hole, 1 Rows Wire to Board Brass Gold Plated Contacts AMP - TE CONNECTIVITY Farnell or Newark Black UL94V-0 Header 8Contacts 1Rows 2.54mm AMPMODU Mod II Series Through Hole Vertical Through Hole Solder 2.54mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map