Wire-To-Board Connector, 2.54 mm, 6 Contacts, Receptacle, AMPMODU HE14 Series, IDC / IDT, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 6 Contacts, Receptacle, AMPMODU HE14 Series, IDC / IDT, 1 Rows
Part Number 281786-6
Supplier Name Farnell or Newark
Contact Plating Tin Plated Contacts
Contact Resistance 30mohm
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Current Rating 3A
Flammability Rating UL94V-0
Gender Receptacle
No. of Contacts 6Contacts
No. of Mating Cycles 30
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Product Range AMPMODU HE14 Series
Working Voltage 500V
Brand Name AMP - TE CONNECTIVITY
Material Glass Filled Polyester
Approval Bodies HE, NFC
Contact Material Phosphor Bronze
No. of Rows 1Rows
Termination Method IDC
Colour Blue
External Length / Height 17.8mm
Pitch Spacing 2.54mm
Insulation Resistance 1000Mohm
Connector Mounting Orientation Cable
Lead Spacing 2.54mm
External Width 5.1mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map