FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 6 Contacts, Header, AMPMODU HE14 Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 6 Contacts, Header, AMPMODU HE14 Series, Through Hole, 1 Rows
Part Number 281695-6
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Insulation Resistance 1000Mohm
No. of Mating Cycles 30
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Termination Method Solder
Working Voltage 500V
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
External Length / Height 15.24mm
Product Range AMPMODU HE14 Series
Insulator Material PET (Polyester)
Contact Termination Solder
Contact Termination Type Through Hole
Gender Header
No. of Contacts 6Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Approval Bodies HE, NFC
Current Rating 3A
Flammability Rating UL94V-0
Lead Spacing 2.54mm
Contact Resistance 30mohm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Insulation Resistance No. of Mating Cycles Operating Temperature Max Operating Temperature Min Termination Method Working Voltage Brand Name Supplier Name External Length / Height Product Range Insulator Material Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Approval Bodies Current Rating Flammability Rating Lead Spacing Contact Resistance
1 1 281695-6 Wire-To-Board Connector, 2.54 mm, 6 Contacts, Header, AMPMODU HE14 Series, Through Hole, 1 Rows Phosphor Bronze Tin Plated Contacts 1000Mohm 30 105°C -40°C Solder 500V AMP - TE CONNECTIVITY Farnell or Newark 15.24mm AMPMODU HE14 Series PET (Polyester) Solder Through Hole Header 6Contacts 1Rows 2.54mm HE, NFC 3A UL94V-0 2.54mm 30mohm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map