FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 40 Contacts, Receptacle, 609 Series, IDC / IDT, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 40 Contacts, Receptacle, 609 Series, IDC / IDT, 2 Rows
Part Number 2-1658526-1
Connector Mounting Orientation Cable
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Flammability Rating UL94V-0
Gender Receptacle
Insulation Resistance 1Gohm
No. of Contacts 40Contacts
No. of Mating Cycles 200
Termination Method IDC
Withstand Voltage 500V
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Operating Temperature Max 125°C
Operating Temperature Min -55°C
Pitch Spacing 2.54mm
Product Range 609 Series
Row Pitch 2.54mm
Material Glass Feinforced Thermoplastic
No. of Rows 2Rows
Contact Current Rating 1A
IDC Cable Pitch 0.05"
Polarisation Type Bump/Clip
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Orientation Contact Material Contact Plating Contact Termination Contact Termination Type Flammability Rating Gender Insulation Resistance No. of Contacts No. of Mating Cycles Termination Method Withstand Voltage Brand Name Supplier Name Operating Temperature Max Operating Temperature Min Pitch Spacing Product Range Row Pitch Material No. of Rows Contact Current Rating IDC Cable Pitch Polarisation Type
1 1 2-1658526-1 Wire-To-Board Connector, 2.54 mm, 40 Contacts, Receptacle, 609 Series, IDC / IDT, 2 Rows Cable Beryllium Copper Gold Plated Contacts IDC / IDT IDC / IDT UL94V-0 Receptacle 1Gohm 40Contacts 200 IDC 500V AMP - TE CONNECTIVITY Farnell or Newark 125°C -55°C 2.54mm 609 Series 2.54mm Glass Feinforced Thermoplastic 2Rows 1A 0.05" Bump/Clip

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map