Wire-To-Board Connector, 2.54 mm, 4 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 4 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows
Part Number 3-643813-4
Supplier Name Farnell or Newark
Gender Receptacle
No. of Contacts 4Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range MTA-100 Series
Brand Name AMP - TE CONNECTIVITY
Contact Termination IDC / IDT
Termination Method IDC
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Type IDC / IDT
Lead Spacing 2.54mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map