FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 4 Contacts, Header, AMPMODU MTE Series, Surface Mount, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 4 Contacts, Header, AMPMODU MTE Series, Surface Mount, 1 Rows
Part Number 5-147324-3
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Header
No. of Contacts 4Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range AMPMODU MTE Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Body Material Thermoplastic
Housing Style Right-Angle
Packaging Cut Tape
Width 0.5"
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Product Range Brand Name Supplier Name Body Material Housing Style Packaging Width
1 1 5-147324-3 Wire-To-Board Connector, 2.54 mm, 4 Contacts, Header, AMPMODU MTE Series, Surface Mount, 1 Rows Brass Tin Plated Contacts Surface Mount Right Angle Surface Mount Header 4Contacts 1Rows 2.54mm AMPMODU MTE Series AMP - TE CONNECTIVITY Farnell or Newark Thermoplastic Right-Angle Cut Tape 0.5"

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map