Wire-To-Board Connector, 2.54 mm, 36 Contacts, Header, AMPMODU MOD II Series, Through Hole, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 36 Contacts, Header, AMPMODU MOD II Series, Through Hole, 1 Rows
Part Number 3-826926-6
Supplier Name Farnell or Newark
Gender Header
No. of Contacts 36Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range AMPMODU MOD II Series
Brand Name TE CONNECTIVITY
Contact Termination Through Hole Vertical
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Type Through Hole
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map