FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 34 Contacts, Header, AMP-LATCH Series, Through Hole, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 34 Contacts, Header, AMP-LATCH Series, Through Hole, 2 Rows
Part Number 3-1761603-1
Connector Mounting Orientation PC Board
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Through Hole
Gender Header
No. of Contacts 34Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Product Range AMP-LATCH Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Current Rating 1A
Lead Spacing 2.54mm
No. of Mating Cycles 200
Operating Temperature Max 125°C
Operating Temperature Min -55°C
Withstand Voltage 500V
Width 2"
Flammability Rating UL94V-0
Insulation Resistance 1Gohm
Material Glass Reinforced Thermoplastic
PCB Hole Diameter 0.9mm
Polarisation Type Bump
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Orientation Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Product Range Termination Method Brand Name Supplier Name Current Rating Lead Spacing No. of Mating Cycles Operating Temperature Max Operating Temperature Min Withstand Voltage Width Flammability Rating Insulation Resistance Material PCB Hole Diameter Polarisation Type
1 1 3-1761603-1 Wire-To-Board Connector, 2.54 mm, 34 Contacts, Header, AMP-LATCH Series, Through Hole, 2 Rows PC Board Phosphor Bronze Gold Plated Contacts Solder Through Hole Header 34Contacts 2Rows 2.54mm AMP-LATCH Series Solder AMP - TE CONNECTIVITY Farnell or Newark 1A 2.54mm 200 125°C -55°C 500V 2" UL94V-0 1Gohm Glass Reinforced Thermoplastic 0.9mm Bump

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map