FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 3 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 3 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows
Part Number 640454-3
Product Range MTA-100 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
No. of Contacts 3Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Termination Method Solder
Current Rating 4A
Lead Spacing 2.54mm
Voltage Rating V AC 250V
Working Voltage 250V
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Termination Method Current Rating Lead Spacing Voltage Rating V AC Working Voltage
1 1 640454-3 Wire-To-Board Connector, 2.54 mm, 3 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows MTA-100 Series AMP - TE CONNECTIVITY Farnell or Newark Copper Alloy Tin Plated Contacts Through Hole Vertical Through Hole Header 3Contacts 1Rows 2.54mm Solder 4A 2.54mm 250V 250V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map