Wire-To-Board Connector, 2.54 mm, 26 Contacts, Plug, AMP-LATCH Universal I/O Series, IDC / IDT

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 26 Contacts, Plug, AMP-LATCH Universal I/O Series, IDC / IDT
Part Number 2-111446-0
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Current Rating 1A
Gender Plug
Housing Type Black Thermoplastic
Lead Spacing 1.27mm
No. of Contacts 26Contacts
No. of Rows 2Rows
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Pitch Spacing 1.27mm
Product Range AMP-LATCH Universal I/O Series
Termination Method IDC
Brand Name AMP - TE CONNECTIVITY
Wire Size AWG Max 26AWG
Wire Size AWG Min 28AWG
Approval Bodies CSA, UL
Connector Mounting Orientation Cable
Contact Resistance 15mohm
Contact Current Rating 1A
Withstand Voltage 1000V
No. of Mating Cycles 150
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map