FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 2 Contacts, Receptacle, AMPMODU Mod IV Series, Crimp, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 2 Contacts, Receptacle, AMPMODU Mod IV Series, Crimp, 1 Rows
Part Number 87499-3
Current Rating 3A
Gender Receptacle
Housing Type Black Thermoplastic UL94V-0
Insulation Resistance 500Mohm
No. of Contacts 2Contacts
No. of Rows 1Rows
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Pitch Spacing 2.54mm
Product Range AMPMODU Mod IV Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Mounting Orientation PCB
Contact Termination Crimp
Termination Method Crimp
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Approval Category CSA, UL
CAD models
Share

Product selection

Index Selector Part Number Description Current Rating Gender Housing Type Insulation Resistance No. of Contacts No. of Rows Operating Temperature Max Operating Temperature Min Pitch Spacing Product Range Brand Name Supplier Name Connector Mounting Orientation Contact Termination Termination Method Contact Material Contact Plating Contact Termination Type Approval Category
1 1 87499-3 Wire-To-Board Connector, 2.54 mm, 2 Contacts, Receptacle, AMPMODU Mod IV Series, Crimp, 1 Rows 3A Receptacle Black Thermoplastic UL94V-0 500Mohm 2Contacts 1Rows 105°C -65°C 2.54mm AMPMODU Mod IV Series AMP - TE CONNECTIVITY Farnell or Newark PCB Crimp Crimp Beryllium Copper Gold Plated Contacts Crimp CSA, UL

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map