FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 2 Contacts, Plug, AMPMODU MTE Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 2 Contacts, Plug, AMPMODU MTE Series, IDC / IDT, 1 Rows
Part Number 5-103958-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
For Use With Socket Contact
Gender Plug
Product Range AMPMODU MTE Series
Brand Name AMP - TE CONNECTIVITY
No. of Contacts 2Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
No. of Positions 2Ways
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map