Wire-To-Board Connector, 2.54 mm, 18 Contacts, Header, Through Hole, 2 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 18 Contacts, Header, Through Hole, 2 Rows
Part Number 1-963539-1
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Contact Termination Type Through Hole
Gender Header
No. of Contacts 18Contacts
Brand Name AMP - TE CONNECTIVITY
Pitch Spacing 2.54mm
Contact Gender Pin
No. of Rows 2Rows
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map